??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMZAFC, SH-BMZAFC, SHD-BMZAFC, SL-BMZAFCA, SH-BMZAFCA, SL-G-BMZAFC, SH-G-BMZAFC, SHD-G-BMZAFC, SL-G-BMZAFCA, SH-G-BMZAFCA - Precision Cleaning Manifold Blocks - Pneumatic (20 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
SL-BMZAFC2-Q1-G1
Part No.
Surface Treatment
Cleaning Method
Screw Type Selection
Number of Circuits
Q (Rc (PT)/ M (Coarse)) Selection
G (Rc (PT)) Selection
P Pitch
15 mm
N No. of Pitches
Port Threads
L
mm
A
20 mm
B
20 mm
E
20 mm
F
13 mm
X
5.0 mm
Y
4 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
0.0 mm
h (Mounting Hole)
0.0 mm
Reversed G Hole
Previews
3D
2D
Download CAD models