??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMZAF, SH-BMZAF, SHD-BMZAF, SL-BMZAFA, SH-BMZAFA, SL-G-BMZAF, SH-G-BMZAF, SHD-G-BMZAF, SL-G-BMZAFA, SH-G-BMZAFA - Precision Cleaning Manifold Blocks - Pneumatic (30 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
SL-BMZAF2-Q1-G1
Part No.
Surface Treatment
Cleaning Method
Screw Type Selection
Number of Circuits
Q(Rc(PT)/M(Coarse)) Selection
G(Rc(PT)) Selection
P Pitch
mm
N No. of Pitches
Port Threads
L
mm
A
30 mm
B
30 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
d(Mounting Hole)
5.5 mm
D(Mounting Hole)
9.5 mm
h(Mounting Hole)
5.5 mm
Reversed G Hole
Previews
3D
2D
Download CAD models