??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMSFP, SH-BMSFP, SHD-BMSFP, SL-BMSFAP, SH-BMSFAP, SL-G-BMSFP, SH-G-BMSFP, SHD-G-BMSFP, SL-G-BMSFAP, SH-G-BMSFAP - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Configurable BMSF_Series - 30 Square
Bill of material
SL-BMSFP4-Q1-G1-K1-P20
Part Number
Surface Treatment
Screw Type Selection
Cleaning Method
Mounting Hole Change
No.
Q(Rc(PT)/NPT/M(Coarse)) Selection
G(Rc(PT)/NPT/M(Coarse)) Selection
K(Rc(PT)/NPT/M(Coarse)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
30 mm
B
30 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
d(Mounting Hole)
5.5 mm
D(Mounting Hole)
9.5 mm
h(Mounting Hole)
5.5 mm
M(Mounting Hole)
M5
D1(Mounting Hole)
8 mm
d1(Mounting Hole)
4.2 mm
h1(Mounting Hole)
4.5 mm
Previews
3D
2D
Download CAD models