??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMSFC, SH-BMSFC, SHD-BMSFC, SL-BMSFCA, SH-BMSFCA, SL-G-BMSFC, SH-G-BMSFC, SHD-G-BMSFC, SL-G-BMSFCA, SH-G-BMSFCA - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMSF_Series - 20 Square
Bill of material
SL-BMSFC4-Q1-G1-K1
Part Number
Surface Treatment
Screw Type Selection
Cleaning Method
Mounting Hole Selection
No.
Q (Rc (PT)/ M (Coarse)) Selection
G (Rc (PT)/ M (Coarse)) Selection
K (Rc (PT)/ M (Coarse)) Selection
P Pitch
mm
N No. of Pitches
Port Threads
A
20 mm
B
20 mm
E
20 mm
F
13 mm
X
5 mm
Y
4 mm
d (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
Previews
3D
2D
Download CAD models