??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMSF, SH-BMSF, SHD-BMSF, SL-BMSFA, SH-BMSFA, SL-G-BMSF, SH-G-BMSF, SHD-G-BMSF, SL-G-BMSFA, SH-G-BMSFA - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMSF_Series - 30 Square
Bill of material
SL-BMSF4-Q1-G1-K1
Part Number
Surface Treatment
Screw Type Selection
Cleaning Method
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT/ M (Coarse)) Selection
G (Rc (PT)/ NPT/ M (Coarse)) Selection
K (Rc (PT)/ NPT/ M (Coarse)) Selection
P Pitch
30 mm
N No. of Pitches
Port Threads
A
30 mm
B
30 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
2D
Download CAD models