??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMRASA, SH-BMRASA - Precision Cleaning Manifold Blocks Pneumatic - Selectable Thread Size / Outlets on 1 Side, Horizontal / 2 Inlets - Pitch (P) Standard - 15 Square
Bill of material
SL-BMRASA4-RM3-GM3-KM3
Part Number
Cleaning Method
Mounting Hole Selection
Circuits
R (M (Coarse)) Selection
G (M (Coarse)) Selection
K (M (Coarse)) Selection
Pitch P
15 mm
Number of Pitches N
Port Threads
A
15 mm
B
15 mm
E
15 mm
F
10 mm
X
5 mm
Y
3.5 mm
Mounting Hole M
M4
d
4.3 mm
Previews
3D
2D
Download CAD models