??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BMRAL, SH-BMRAL, SHD-BMRAL, SL-BMRALA, SH-BMRALA, SL-G-BMRAL, SH-G-BMRAL, SHD-G-BMRAL, SL-G-BMRALA, SH-G-BMRALA - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMRA_Series - 50 Square
Bill of material
SL-BMRAL3-R2-G2-K2
Part No.
Surface Treatment
Screw Type Selection
Cleaning Method
Mounting Hole Selection
No.
R (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch
40 mm
N No. of Pitches
Port Threads
A
50 mm
B
50 mm
E
25 mm
F
25 mm
X
8.5 mm
Y
8.5 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
2D
Download CAD models