??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMRACP, SH-BMRACP, SHD-BMRACP, SL-BMRACAP, SH-BMRACAP, SL-G-BMRACP, SH-G-BMRACP, SHD-G-BMRACP, SL-G-BMRACAP, SH-G-BMRACAP - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Configurable BMRA_Series - 25 Square
Bill of material
SL-BMRACP4-R1-G1-K1-P15
Part Number
Surface Treatment
Screw Type Selection
mm
Cleaning Method
Mounting Hole Selection
No.
R (Rc (PT)/ M (Coarse)) Selection
G (Rc (PT))
1/8
K (Rc (PT))
1/8
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
P algorithm
N No. of Pitches
Port Threads
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
10 mm
Y
4 mm
L
mm
d (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
Previews
3D
2D
Download CAD models