??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMRAC, SH-BMRAC, SHD-BMRAC, SL-BMRACA, SH-BMRACA, SL-G-BMRAC, SH-G-BMRAC, SHD-G-BMRAC, SL-G-BMRACA, SH-G-BMRACA - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMRA_Series - 25 Square
Bill of material
SL-BMRAC4-R1-G1-K1
Part Number
Surface Treatment
Screw Type Selection
Cleaning Method
Mounting Hole Selection
No.
R (Rc (PT)/ M (Coarse)) Selection
G (Rc (PT)/ M (Coarse)) Selection
K (Rc (PT)/ M (Coarse)) Selection
P Pitch
15 mm
N No. of Pitches
Port Threads
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
10 mm
Y
4 mm
d (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
Previews
3D
2D
Download CAD models