??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BMIAF, SH-BMIAF, SHD-BMIAF, SL-BMIAFA, SH-BMIAFA, SL-G-BMIAF, SH-G-BMIAF, SHD-G-BMIAF, SL-G-BMIAFA, SH-G-BMIAFA - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMIAF_Series - 30x40 Square
Bill of material
SL-BMIAF3-R1-S1-G1-K1
Part Number
Surface Treatment
Screw Type Selection
Cleaning Method
Mounting Hole Selection
No.
R (Rc (PT)/ NPT) Selection
S (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch
30 mm
N No. of Pitches
Port Threads
A
30 mm
B
40 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
2D
Download CAD models