??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Misumi
Description
SL-BMIAB, SH-BMIAB, SHD-BMIAB, SL-G-BMIAB, SH-G-BMIAB, SHD-G-BMIAB - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMIAB_Series - 70 Square
Bill of material
SL-BMIAB2-R4-S4-G4-K4
Part Number
Screw Type Selection
Cleaning Method
Mounting Hole Selection
No. of Circuits
R (Rc (PT)) Selection
S (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch
60 mm
N No. of Pitches
Total No. of Threads
A
70 mm
B
70 mm
E
40 mm
F
35 mm
X
16.5 mm
Y
8 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
2D
Descarga de modelos CAD