??
Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BMGN, SH-BMGN, SHD-BMGN, SL-BMGNA, SH-BMGNA - Precision Cleaning Manifold Blocks - Pneumatic
Bill of material
SL-BMGN3-11
Part No.
Surface Treatment
Cleaning Method
No. of Circuits
d (Rc (PT)/ M (Coarse)) Selection
A
mm
B
25 mm
L
mm
P
mm
P3
mm
P1
mm
P2
mm
E
20 mm
F
12.5 mm
Y
7.0 mm
d1
9.5 mm
d2
5.5 mm
l
5.5 mm
Previews
3D
2D
Stáhnout CAD model