??
Catalog navigation
CAD模型選擇
可提供的產品: 7
HELP_VARIABLE
公司
Misumi
描述
SL-BMGFP, SH-BMGFP, SHD-BMGFP, SL-BMGFAP, SH-BMGFAP, SL-G-BMGFP, SH-G-BMGFP, SHD-G-BMGFP, SL-G-BMGFAP, SH-G-BMGFAP - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Configurable BMGF_Series - 25 Square
明细表
SL-BMGFP4-Q1-R1-S1-P20
型号
表面处理
Screw Type Selection
Cleaning Method
安装孔选择
No.
Q (Rc (PT)/ NPT/ M (粗牙螺纹)) 选择
R (Rc (PT)/ NPT/ M (粗牙螺纹) 选择
S (Rc (PT)/ NPT/ M (粗牙螺纹) 选择
P 螺距指定单位1mm
mm
Enter value for P
P 螺距指定单位1mm
mm
cm
inch
ft
N 等分数
螺丝总数
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
7.5 mm
Y
7 mm
d (安装孔)
5.5 mm
D (安装孔)
9.5 mm
h (安装孔数)
5.5 mm
M (安装孔)
M5
D1 (安装孔)
8 mm
d1 (安装孔)
4.2 mm
h1(安装孔数)
4.5 mm
Previews
3D
2D
下載CAD模型