??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMGFK, SH-BMGFK, SHD-BMGFK, SL-G-BMGFK, SH-G-BMGFK, SHD-G-BMGFK - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMGF_Series - 35 Square
Bill of material
SL-BMGFK4-Q1-R1-S1
Part Number
Screw Type Selection
Cleaning Method
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT/ M (Coarse) Selection
R (Rc (PT)/ NPT/ M (Coarse) Selection
S (Rc (PT)/ NPT/ M (Coarse) Selection
P Pitch
30 mm
N No. of Pitches
Port Threads
A
35 mm
B
35 mm
E
20 mm
F
17.5 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
2D
Download CAD models