您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SHINDENGEN MECHATRONICS
Created: 16.04.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
M591C20P
SHINDENGEN MECHATRONICS
For other country
PUSH-PULL
Powered by
CAD模型選擇
{shindengen/for_other_country/push_pull/push_pull_oc_591_asmtab.prj},{NB=M591C20P},{IDNR=},{TT=M},{S=591},{TOP=C},{CW=20},{BL=P},{PPATH=assembly/push_pull_oc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
Size 591
Bill of material
M591C20P
Order Number
M591C20P
Thread type
Metric Thread
F : SAE Thread
Metric Thread
F : SAE Thread
Size
Size 591
Type of Plunger
Conical Plunger
Flat Plunger
Conical Plunger
Flat Plunger
Coil Wire AWG No.
20.000
21.000
22.000
23.000
24.000
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
20.000
21.000
22.000
23.000
24.000
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
Bearing life
Standard life
Long life
Standard life
Long life
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型