??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schiedel
Description
SIRIUS 1
Bill of material
STOVE SIRIUS 1
Material
157041
EAN/UPC-Code
4051921384911
Shorttext
STOVE SIRIUS 1
A
392 mm
B
512 mm
C
1196 mm
D1
149 mm
D2
199 mm
X
164 mm
Nominal length
1196 mm
Weight
200 kg
Previews
3D
Dimension
2D
Download CAD models