??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
SH-PMLUS, SHD-PMLUS - Precision Cleaning Perforated Metals - Long Hole Type
Bill of material
SH-PMLUS5-100-100
Part No.
SH-PMLUS5-100-100
Cleaning Options
D
5 mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T
1.0 mm
P
25 mm
L
20 mm
Previews
3D
2D
CAD modeli indir