您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SGL15TE1-160
NIPPON BEARING CO., LTD.
Slide Guide
SGL series
Powered by
CAD模型選擇
{nippon_br/slide_guide/sgl/sgl_te_asmtab.prj},{NB=SGL15TE1-160(,,0,0,0,0,20SGL15TE1-160, , , )},{S=15TE},{SS=},{NOB=1},{SOP=},{LOR=160.0},{AC=},{TON=},{N1=20},{SON=},{POG1=},{POG2= },{POG3= },{POG4= },{AOG1=},{AOG2=},{AOG3=},{AOG4=},{PON1=0.0},{PON2=0},{PON3=0},{PON4=0},{PPATH=sgl_te/sgl_te_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
NIPPON BEARING CO., LTD.
Description
SGL-TE
Bill of material
SGL15TE1-160
Size
15TE
15TE-D
20TE
25TE
30TE
30TE-D
35TE
15TE
15TE-D
20TE
25TE
30TE
30TE-D
35TE
Seal
with Side Seal (None)
Side Seal + Under Seal (B)
Double Seal + Under Seal (BW)
Side Seal + Under Seal + Scraper (BS)
B+Reverse Seal (BR)
Double Seal + Scraper(BWS)
with Side Seal (None)
Side Seal + Under Seal (B)
Double Seal + Under Seal (BW)
Side Seal + Under Seal + Scraper (BS)
B+Reverse Seal (BR)
Double Seal + Scraper(BWS)
Number of Blocks
1
2
3
4
1
2
3
4
Symbol of Pre-load
None (Standard)
Light Pre-load (T1)
None (Standard)
Light Pre-load (T1)
Length of Rail (mm)
Accuracy class
Regular class
Higher class(H)
Precision class (P)
Regular class
Higher class(H)
Precision class (P)
Type of Rail hole
Counterbore
Type of N dimension
Symmetry
Asymmetry
Symmetry
Asymmetry
N1
20.000
20.000
N2
20.000
Symbol of number of axes
None (1 axis)
W2 (2 axis)
None (1 axis)
W2 (2 axis)
Position of Grease Nipple for 1st Block
Outside
Inside
Outside
Inside
Position of Grease Nipple for 2nd Block
None
None
Position of Grease Nipple for 3rd Block
None
None
Position of Grease Nipple for 4th Block
None
None
Angle of Grease Nipple for 1st Block
None
None
Angle of Grease Nipple for 2nd Block
None
None
Angle of Grease Nipple for 3rd Block
None
None
Angle of Grease Nipple for 4th Block
None
None
Position of 1st Blocks
Position of 2nd Blocks
0.000
0.000
Position of 3rd Blocks
0.000
0.000
Position of 4th Blocks
0.000
0.000
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型