??
Catalog navigation
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Misumi
Description
SFNA, SSFNA, PSFNA, PSSFNA, RSFNA, RSSFNA, SFEU, SSFEU, PSFEU, PSSFEU, PSNGA, PSSNGA - Shafts - One End Stepped - One End Tapped
Bill of material
SFNA16-25-F2-P4-N4
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
Right End Change to Fine Tapped Thread
NSC(Fine) Selection
N(Coarse) Selection
(Y) Max.
mm
R
mm
Left Side C
mm
Right Side C
mm
Wrench Flats
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Right End Change The Effective Tap Depth to x3
Left Side Set Screw Flat at Step
LFC 1mm Increment
mm
A 1mm Increment
mm
H
0.0 mm
Previews
3D
Размер
2D
Сваляне на CAD модели