??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Service Crimp Tool FC1-3
Bill of material
HARTING 09990000656
Product number of the Manufacturer
09990000656
Preview
Short Description
Crimping tool, for individual DIN 41612 contacts, for contacts FC 1, FC 2 and FC 3
Long Description
Crimping tool, for individual DIN 41612 contacts, for contacts FC 1, FC 2 and FC 3, Conductor cross-section: 0.25 mm² for FC 1 contacts, 0.25 ... 0.56 mm² for FC 2 contacts, 0.75 ... 1.5 mm² for FC 3 contacts
Manufacturer Type Description
Service Crimp Tool FC1-3
Alternative product number
09 99 000 0656
Manufacturer Name
HARTING
Delivery Time
7
positioner present
Yes
Product type
Crimping tool
Manufacturer product description
Crimping tool, for individual DIN 41612 contacts, for contacts FC 1, FC 2 and FC 3, Conductor cross-section: 0.25 mm² for FC 1 contacts, 0.25 ... 0.56 mm² for FC 2 contacts, 0.75 ... 1.5 mm² for FC 3 contacts
Manufacturer product designation
Crimping tool, for individual DIN 41612 contacts, for contacts FC 1, FC 2 and FC 3
Max. cross section of line
0.250 mm^2
Min. cross section of line
0.250 mm^2
Net weight
454 g
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part