??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Lechler
Description
Series MicroSpinner 5TM - Whirling nozzle
Bill of material
LECHLER_5TM4061YAS
Spray angle
360 °
Type
Material No.
1.4404
Connection
G 1 1/2 ISO 228
Narrowest free cross section
mm
Narrowest free cross section
Inch
Number, Ø nozzles
mm
Volume flow at 2 bar
l/min
Volume flow at 40 psi
GPM
Volume flow at 3 bar
l/min
Volume flow at 60 psi
GPM
Volume flow at 5 bar
l/min
Volume flow at 80 psi
GPM
Volume flow at 40 psi
US gal./min
Volume flow at 100 psi
GPM
Max. Behälterdurchmesser (bei = 5 ba)
m
Previews
3D
Dimension
2D
Download CAD models