??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Advance Automation
Description
Series B & J Cylinders - Cylinders
Bill of material
B120X0.125-0.375-FCX-RCX-1-N18-11
Part Number
Cylinder Part Number
Model
Bore
Rod Diameter
Stroke
Rod End Type
Mount Options
Port Size
Head End Port Position
Rear End Port Position
Head End Cushions
Rear End Cushions
Rod End
No Wrench Flats - Rod End
Rod Thread Extension
Inch
Rod Extension
Inch
Double Rod End
No Wrench Flats - Double Rod End
Double Rod End Thread Extension
Double Rod End Rod Extension
Inch
Magno Piston Option
Hard Coat, Rod, Tie Rod Material
Hydraulic Rod Seal Option
Non-Lube Option
Pre-Lube Option
Seal Material
Metallic Rod Wiper
Spring Return or Spring End
Phenolic Rod Bushing
Rod Boot
Bumpers
Epoxy Paint
Adjustable Stroke
Adjustable Stroke Length
Inch
Poly Pak Piston Seals
Non-Rotating Rod
Stop Tube
Stop Tube Length
Working Stroke
0.125
Additional Mounting Holes (Position 3 std.)
Previews
3D
2D
Download CAD models