??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Lechler
Description
Series 660XXXXX96 - Low - Flat fan nozzles
Bill of material
LECHLER_6606073096
Spray angle
°
Type
mm
Material No.
Equivalent hole diameter
mm
narrowest free cross section
mm
Volume flow at P=0.5 bar
l/min
Volume flow at P=1.0 bar
l/min
Volume flow at P=2.0 bar
l/min
Volume flow at P=3.0 bar
l/min
Volume flow at P=5.0 bar
l/min
Volume flow at P=7.0 bar
l/min
Volume flow at P=10.0 bar
l/min
Previews
3D
Dimension
2D
Download CAD models