??
Catalog navigation
CAD model selection
Selectable products: 63
HELP_VARIABLE
Company
Lechler
Description
Series 642 - Descaling Nozzles
Bill of material
LECHLER_64272727
Spray angle
°
Type
Material No.
Equivalent hole diameter
mm
Volume flow at p=100 bar (1450 psi)
l/min
Volume flow at p=100 bar (1450 psi)
Gall./min
Volume flow at p=200 bar (2900 psi)
l/min
Volume flow at p=200 bar (2900 psi)
Gall./min
Volume flow at p=400 bar (5800 psi)
l/min
Volume flow at p=400 bar (5800 psi)
Gall./min
Weight
0.067 kg
Previews
3D
Dimension
2D
Download CAD models