??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Lechler
Description
Series 550 - High preasure nozzle
Bill of material
LECHLER_550470A300
Type
gal/min. bei 40 psi
Connection
Bore diameter Ø
mm
Bore diameter Ø
Inch
P 40 bar
l/min
P 300 psi
GPM
P 60 bar
l/min
P 450 psi
GPM
P 80 bar
l/min
P 725 psi
GPM
P 100 bar
l/min
P 1000 psi
GPM
P 150 bar
l/min
P 1500 psi
GPM
P 200 bar
l/min
P 2000 psi
GPM
P 300 bar
l/min
P 3000 psi
GPM
P 4500 psi
GPM
Previews
3D
Dimension
2D
Download CAD models