??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 13
HELP_VARIABLE
Company
Lechler
Description
Series 302 - Tangential-Hollow cone nozzles metal work
Bill of material
LECHLER_30246817
Spray angle
°
Type
Material No.
Bore diameter Ø
mm
Bore diameter Ø
Cal
Narrowest free cross section Ø
mm
Narrowest free cross section Ø
Cal
Volume flow at P=0.5 bar
l/min
Volume flow at P=10 psi
GPM
Volume flow at P=1.0 bar
l/min
Volume flow at P=20 psi
GPM
Volume flow at P=2.0 bar
l/min
Volume flow at P=30 psi
GPM
Volume flow at P=3.0 bar
l/min
Volume flow at P=40 psi
GPM
Volume flow at P=5.0 bar
l/min
Volume flow at P=60 psi
GPM
Volume flow at P=7.0 bar
l/min
Volume flow at P=80 psi
GPM
Volume flow at P=10.0 bar
l/min
Volume flow at P=100 psi
GPM
Spray diameter at H=250 mm and P=2 bar
mm
Spray diameter at H=10" and P=30 psi
Cal
Spray diameter at H=500 mm and P=2 bar
mm
Spray diameter at H=20" and P=30 psi
Cal
Previews
3D
Wymiar
2D
Pobierz modele CAD