??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 166 H - Solenoid Valve
Bill of material
LECHLER_16600016H0000
Type
16600016H0000
Mat.-no.
1.4305
Flow rate water at 4 bar
3 l/min
Max. operating pressure
5 bar
Previews
3D
Dimension
2D
Download CAD models