??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Lechler
Description
Series 166 / 4 - Pneumatic atomizing nozzles
Bill of material
LECHLER_1664131612
Spray angle
°
Type
Material No.
Narrowest free cross section
mm
Water pressure
0.7 bar
Air pressure
bar
Water Volume flow
l/min
Air Volume flow
Nm3/h
Water pressure
1.5 bar
Air pressure
bar
Water Volume flow
l/min
Air Volume flow
Nm3/h
Water pressure
3.0 bar
Air pressure
bar
Water Volume flow
l/min
Air Volume flow
Nm3/h
Water pressure
4.0 bar
Air pressure
bar
Water Volume flow
l/min
Air Volume flow
Nm3/h
Spray dimensions - Air pressure
bar
Spray dimensions - Water pressure
0.70 bar
Spray dimensions at 150mm Distance
mm
Spray dimensions at 300mm Distance
mm
Previews
3D
Dimension
2D
Download CAD models