??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Lechler
Description
Series 166 / 2 - Pneumatic atomizing nozzles
Bill of material
LECHLER_1662081612
Spray angle
60 °
Type
Material No.
Narrowest free cross section
mm
Water pressure
bar
Air pressure
bar
Water Volume flow
l/min
Air Volume flow
Nm3/h
Water pressure
1.5 bar
Air pressure
bar
Water Volume flow
l/min
Air Volume flow
Nm3/h
Water pressure
3.0 bar
Air pressure
bar
Water Volume flow
l/min
Air Volume flow
Nm3/h
Water pressure
bar
Air pressure
bar
Water Volume flow
l/min
Air Volume flow
Nm3/h
Air pressure
bar
Water pressure
bar
Spray dimensions at 150mm Distance
mm
Spray dimensions at 300mm Distance
mm
Previews
3D
Dimension
2D
Download CAD models