??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Lechler
Description
Series 136 / 6 - Pneumatic atomizing nozzles
Bill of material
LECHLER_1366261YA2
Spray angle
°
Type
Material No.
Narrowest free cross section
mm
Narrowest free cross section
Inch
Water pressure
0.07 bar
Water pressure
1 psi
Air pressure
bar
Air pressure
psi
Water Volume flow
l/min
Water Volume flow
GPH
Air Volume flow
Nm3/h
Air Volume flow
SCFM
Water pressure
0.15 bar
Water pressure
2 psi
Air pressure
bar
Air pressure
psi
Water Volume flow
l/min
Water Volume flow
GPH
Air Volume flow
Nm3/h
Air Volume flow
SCFM
Water pressure
0.3 bar
Water pressure
4 psi
Air pressure
bar
Air pressure
psi
Water Volume flow
l/min
Water Volume flow
GPH
Air Volume flow
Nm3/h
Air Volume flow
SCFM
Water pressure
0.35 bar
Water pressure
5 psi
Air pressure
bar
Air pressure
psi
Water Volume flow
l/min
Water Volume flow
GPH
Air Volume flow
Nm3/h
Air Volume flow
SCFM
Air pressure
bar
Air pressure
psi
Water pressure
0.07 bar
Water pressure
1 psi
Spray dimensions at 150mm Distance
mm
Spray dimensions at 6" Distance
Inch
Spray dimensions at 300mm Distance
mm
Spray dimensions at 9" Distance
Inch
Previews
3D
Dimension
2D
Download CAD models