??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Lechler
Description
Series 136 / 5 - Pneumatic atomizing nozzles
Bill of material
LECHLER_1365161YA2
Spray angle
60 °
Type
Material No.
Narrowest free cross section
mm
Narrowest free cross section
Inch
Air pressure
bar
Air pressure
20 psi
Ait Volume Flow
m3/h
Ait Volume Flow
SCFM
Water volume flow at water column of 450 mm WS
- l/h
Water volume flow at water column of 18"
GPH
Water volume flow at water column of 300 mm WS
- l/h
Water volume flow at water column of 12"
GPH
Water volume flow at water column of 150 mm WS
- l/h
Water volume flow at water column of 6"
GPH
Water volume flow at aspiration height of 100 mm WS
l/h
Water volume flow at aspiration height of 4"
GPH
Water volume flow at aspiration height of 200 mm WS
l/h
Water volume flow at aspiration height of 8"
GPH
Water volume flow at aspiration height of 300 mm WS
- l/h
Water volume flow at aspiration height of 12"
GPH
Water volume flow at aspiration height of 600 mm WS
l/h
Water volume flow at aspiration height of 24"
GPH
Water volume flow at aspiration height of 900 mm WS
l/h
Water volume flow at aspiration height of 36"
GPH
Spray dimensions - Air pressure
1.00 bar
Spray dimensions - Air pressure
15 psi
Suction
300 mm
Suction
12 Inch
Spray dimensions at 150mm Distance
mm
Spray dimensions at 6" Distance
Inch
Spray dimensions at 300mm Distance
mm
Spray dimensions at 9" Distance
Inch
Previews
3D
Dimension
2D
Download CAD models