??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Lechler
Description
Series 136 / 1 - Pneumatic atomizing nozzles
Bill of material
LECHLER_1361251YA2
Spray angle
20 °
Type
Material No.
Narrowest free cross section
mm
Narrowest free cross section
Inch
Water pressure
0.7 bar
Water pressure
10 psi
Air pressure
bar
Air pressure
Water Volume flow
l/min
Liquid Flow GPH (Gallon Per Hour)
Air Volume flow
Nm3/h
Air Flow SCFM (Standard Cubic Feet Per Minute)
Water pressure
1.5 bar
Water pressure
20 psi
Air pressure
bar
Air pressure
psi
Water Volume flow
l/min
Liquid Flow GPH (Gallon Per Hour)
Air Volume flow
Nm3/h
Air Flow SCFM (Standard Cubic Feet Per Minute)
Water pressure
3.0 bar
Water pressure
40 psi
Air pressure
bar
Air pressure
psi
Water Volume flow
l/min
Liquid Flow GPH (Gallon Per Hour)
Air Volume flow
Nm3/h
Air Flow SCFM (Standard Cubic Feet Per Minute)
Water pressure
4.0 bar
Water pressure
60 psi
Air pressure
bar
Air pressure
psi
Water Volume flow
l/min
Liquid Flow GPH (Gallon Per Hour)
Air Volume flow
Nm3/h
Air Flow SCFM (Standard Cubic Feet Per Minute)
Air pressure
bar
Air pressure
psi
Water pressure
0.70 bar
Water pressure
10 psi
Spray dimensions at 150mm Distance
mm
Spray dimensions at 150mm Distance
2 Inch
Spray dimensions at 300mm Distance
mm
Spray dimensions at 300mm Distance
4 Inch
Previews
3D
Dimension
2D
Download CAD models