??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
SE45_B - L-R screw
Bill of material
SE4510B-540B-A0NN-NS
Ball Screw Lead
mm
Number of Blocks
B : 2 Long Blocks
Length of guide rail
540 mm
Accuracy grade
B: Positioning repeatability ±10μm
Motor attachment
Position of the motor
Sensors
Cover
Anticorrosive treatment
Grease
S : S-Grease
Position of 1st Blocks
mm
Enter value for P1
Position of 1st Blocks
mm
cm
inch
ft
Position of 2nd Blocks
419 mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD