??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
SE15_B - L-R screw
Bill of material
SE1501B-150B-A0NN-NS
Ball Screw Lead
mm
Number of Blocks
B : 2 Long Blocks
Length of guide rail
150 mm
Accuracy grade
B: Positioning repeatability ±10μm
Motor attachment
Cover
Sensor
Anticorrosive treatment
Grease
S : S-Grease
Position of 1st Blocks
mm
Inserisci valore per P1
Position of 1st Blocks
mm
cm
inch
ft
Position of 2nd Blocks
110 mm
Anteprime
3D
Dimensione
2D
Download modelli CAD