??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Stainless Steel Drive Shaft 2 - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
902081
Part Number
Screw Diameter
9,12
Material
Stainless Steel
Drive Shaft Diameter
2 Zoll
B
9.000 Zoll
C
2.130 Zoll
D
3.000 Zoll
Hole Diameter
21/32 Zoll
V
Zoll
Weight
lbs
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen