??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Drive Shaft 2 7/16 - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
903074
Part Number
Screw Diameter
12,14
Material
Steel
Drive Shaft Diameter
2-7/16 Inch
B
9.690 Inch
C
2.750 Inch
D
3.000 Inch
Hole Diameter
21/32 Inch
V
Inch
Weight
lbs
Previews
3D
Dimension
2D
Download CAD models