??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gressel
Description
SC5X - 5-axis machining in perfection
Bill of material
TMM.125.062.01+TMA.125.104.11
Order No.
Type
Catalog PDF
Download PDF
Jaw Type
Option
Position
mm
Enter value for SPANNBEREICH
Position
mm
cm
inch
ft
Body type
A
125 mm
B
5-134 mm
B1
12-141 mm
B2
80-210 mm
B3
88-217 mm
C
mm
D
27 mm
E
mm
H
8 mm
I
3 mm
Weight
kg
Previews
3D
2D
Download CAD models