??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS003533-445TS - Geometry
Bill of material
SAS003533-445TS
Model Number
SAS003533-445TS
Mounting Positions
Conduit Hole Position
A
560 mm
AA
125 mm
AB
538.9563 mm
AC
432 mm
AE
380.4 mm
AF
101 mm
B
490 mm
BA
190 mm
C
1154.7 mm
D
279.4 mm
G
35 mm
J
110 mm
K
120 mm
H
21 mm
E
228.5 mm
ES
77 mm
2F
419 mm
N-W
120.7 mm
O
584.4 mm
P
620.6 mm
R
51.3 mm
S
15.875 mm
T
90 mm
U
60.325 mm
V
114.3 mm
XL
387.9628 mm
XN
268 mm
Previews
3D
Dimension
2D
Download CAD models