??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000916-143 - Geometry
Bill of material
SAS000916-143
Model Number
SAS000916-143
Mounting Positions
Conduit Hole Position
A
178 mm
AA
28 mm
AB
166.93 mm
AC
140 mm
AE
123.9 mm
AF
51.9 mm
B
124 mm
BA
57.2 mm
C
311.2 mm
D
88.9 mm
G
9 mm
J
40 mm
H
9 mm
E
69.9 mm
ES
35 mm
2F
101.6 mm
N-W
57.2 mm
O
192.2 mm
P
207.3 mm
R
19.5 mm
S
4.775 mm
U
22.225 mm
V
55.9 mm
XL
111.0908 mm
XN
95.5 mm
Previews
3D
Dimension
2D
Download CAD models