??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000904-256T-25855 - Geometry
Bill of material
SAS000904-256T-25855
Model Number
SAS000904-256T-25855
Mounting Positions
Conduit Hole Position
A
308 mm
AA
52 mm
AB
273.6999 mm
AC
219 mm
AE
210 mm
AF
78 mm
B
294 mm
BA
108 mm
C
642.6 mm
D
160 mm
G
20 mm
J
60 mm
H
14.5 mm
E
127 mm
ES
73 mm
2F
254 mm
N-W
101.6 mm
O
322 mm
P
328.15 mm
R
35.9 mm
S
9.525 mm
T
51 cm
U
41.275 mm
V
95.3 mm
Previews
3D
Dimension
2D
Download CAD models