??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS-003997 - Geometry
Bill of material
SAS-003997
Model Number
SAS-003997
Mounting Positions
Conduit Hole Position
A
204.75 mm
AA
28 mm
AB
163.2416 mm
AC
134.2 mm
AE
114.3 mm
AF
52 mm
B
168 mm
BA
69.85 mm
C
343.6 mm
D
114.3 mm
E
95.3 mm
ES
45.3 mm
2F
139.7 mm
G
4.8 mm
H
8 mm
M
134 mm
N-W
69.9 mm
O
228.5 mm
P
197 mm
R
25 mm
S
6.3 mm
T
41.5 mm
U
28.575 mm
V
63.5 mm
XL
117.5451 mm
XN
105 mm
Previews
3D
Размер
2D
Сваляне на CAD модели