??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS-003994 - Geometry
Bill of material
SAS-003994
Model Number
SAS-003994
Mounting Positions
Conduit Hole Position
A
324 mm
AA
63 mm
AB
319.9885 mm
AC
256 mm
AE
177.8 mm
AF
140 mm
B
324 mm
BA
120.8 mm
C
702.6 mm
D
177.8 mm
E
139.7 mm
ES
83 mm
2F
279 mm
2FF
203 mm
G
5 mm
H
14 mm
M
255.5 mm
N-W
117.3 mm
O
367.3 mm
P
362 mm
R
40.4 mm
S
12.7 mm
T
60 mm
U
47.625 mm
V
111.125 mm
XL
224.2783 mm
XN
178 mm
Previews
3D
Dimension
2D
Download CAD models