??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 13
HELP_VARIABLE
Company
Misumi
Description
SAFZ, SSAFZ, PSAFZ, PSSAFZ, SFBU, SSFBU, PSFBU, PSSFBU, RSAFZ, RSSAFZ, PSAGZ, PSSAGZ, SSAGZ, RSSAFZ - Shafts - One End Threaded - One End Tapped with Undercut and Wrench Flats
Bill of material
SAFZ16-25-F5-M5-N4-SC0
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Shaft End M Change to Fine Thread
MMC(Fine) Selection
MMS(Fine) Selection
M(Coarse) Selection
Right End Change to Fine Tapped Thread
NSC(Fine) Selection
N(Coarse) Selection
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l1
mm
(Y) Max.
mm
Left Side C
mm
Right Side C
mm
Second Set of Wrench Flats
SX 1mm Increment
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Right End Change The Effective Tap Depth to x3
Set Screw Flats (Depth Designated Type)
FCJ 1mm Increment
mm
WFCJ 1mm Increment
mm
AJ 1mm Increment
mm
EJ 1mm Increment
mm
HH
mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD