??
Catalog navigation
CAD model selection
Selectable products: 109
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
S21 - Medium load springs
Bill of material
MDL Europe - S21.010.025
Reference
Hole Ø
Rod d Ø
Free length
mm
RATE required to deflect 1 mm
Load - Total deflection recommended for long life (25% of Lo)
daN
Deflect. - Total deflection recommended for long life (25% of Lo)
mm
Load - Total deflection recommended for average life (30% of Lo)
daN
Deflect. - Total deflection recommended for average life (30% of Lo)
mm
Load - Maximum operating deflection (40% of Lo)
daN
Deflect. - Maximum operating deflection (37.5% of Lo)
mm
Load - Total travel to solid
daN
Deflect. - Total travel to solid
mm
Previews
3D
Dimension
2D
Download CAD models