??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
RWH mini - Clamping pin holder
Bill of material
SCHUNK-0471194 RWH mini 74-25
ID
Description
Further product information
To the product page
Diameter
74 mm
D2
18.6 mm
D3
64 mm
L1
6.5 mm
L2
3 mm
H1
mm
H2
mm
material
Plastic
Color
Black
Weight
kg
Customs tariff number
84662098
Previews
3D
2D
Download CAD models