??
Catalog navigation
CAD model selection
Selectable products: 63
HELP_VARIABLE
Company
Smalley
Description
RSSD - Metric
Bill of material
RSSD-033-CSBO-BX
Part No.
Application Diameter
mm
Ring Thickness
mm
Ring Thickness Tolerance Up
0.00 mm
Ring Thickness Tolerance Down
mm
Ring Diameter
mm
Ring Tolerance Up
mm
Ring Tolerance Down
mm
Lug Height (mm)
mm
Radial Wall
mm
Lug Inside Diameter (mm)
mm
Groove Diameter
mm
Groove Diameter Tolerance Up
0.0 mm
Groove Diameter Tolerance Down
mm
Groove Width
mm
Groove Width Tolerance Up
0.14 mm
Groove Width Tolerance Down
0.00 mm
Edge Margin
mm
Groove Yield
N
Ring Shear
N
Max Chamfer/Radius
mm
Max RPM
Pliers Straight
Pliers Bent
Material
Hardness
Finish
Base Extrude
Type
External
Smalley Series
Metric Tapered Section
Delivery Country
These products are only available in the USA
Previews
3D
Dimension
2D
Download CAD models