??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
ROLLX - 400-1800lbs.
Bill of material
W-6203-RX-RB
Part Number
W-6203-RX-RB
Series
ROLLX
Diameter
Inch
Tread Width
Inch
Wheel Type
Bearing Type
Hub Length
1 13/16 Inch
Standard Bore
1 3/16 Inch
Capacity
600 lbs.
Weight
0.82 lbs.
Color
Black
Side Washers
Thread Guards
Previews
3D
Dimension
2D
Download CAD models