??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MINDMAN
Description
RJY - Proximity Sensor
Bill of material
RJY-N-M5-2M
Model
RJY
Switch type
Body thread
Wire length
A
7 mm
B
- mm
C
20.0 mm
D
- mm
E
- mm
F
8.0 mm
M
M5 x 0.5 mm
Previews
3D
Dimension
2D
Download CAD models