??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Elesa+Ganter
Description
RE.F4-H - Mould-on polyurethane wheels with electro-welded steel bracket for heavy loads
Bill of material
Mould-on polyurethane wheels with electro-welded steel bracket for heavy loads RE.F4-125-SSL-WH
Code
Description
D
mm
l3
50 mm
H
mm
B
135 mm
L
110 mm
b1
105 mm
l1
80 mm
b3
mm
R
mm
d4
S
mm
DIM12
N
DIM13
N
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models