??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
RE.F2-WH - Soft polyurethane wheels
Bill of material
Soft polyurethane wheels RE.F2-160-SSL-WH
Code
Description
D
mm
d4
l1
mm
l2
mm
l3
50 mm
H
mm
B
135 mm
L
110 mm
S
mm
b1
105 mm
b3
mm
R
mm
Rolling resistance
N
Dynamic carrying capacity
N
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models